IESNA:LM-63-2002
[TEST]P948535
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-760-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18143
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2512.2 2814.7 3145.9 3474.6 3747.1 3927.1 4017.1 4055.8 4092.1 4142
4210.8 4293.3 4400.8 4509.5 4627 4787 5017 5351.9 5846.9 6533
7444.2 8646.6 10286.4 12321.2 13633.5 13316 12342.4 11002.5 9556.5 8184.1
6780.5 5231.9 3580.9 2104.8 853.7 215 0
2512.2 2835.9 3195.9 3570.9 3868.3 4063.3 4159.5 4188.3 4203.3 4210.8
4229.5 4254.5 4287 4300.8 4344.5 4442 4613.2 4885.7 5326.9 5975.6
6849.3 8067.9 9901.4 12596.1 16179.5 17319.4 16399.5 15308.3 14101 12843.6
10988.8 8586.6 5984.3 3643.4 1438.6 459.9 0
2512.2 2883.4 3308.4 3742.1 4100.8 4318.3 4380.8 4342 4249.5 4115.8
3968.3 3827.1 3687.1 3557.1 3493.4 3569.6 3902.1 4492 5205.7 5874.4
6508 7246.7 8256.6 9712.7 12501.1 15840.8 15159.6 13541 12478.6 11751.2
10715.1 9216.5 7200.5 5012 1959.8 322.5 0
2512.2 2908.4 3424.6 3897.1 4274.5 4458.3 4454.5 4295.8 4044.6 3779.6
3528.4 3318.4 3155.9 3060.9 3154.7 3620.9 4414.5 5384.4 6408 7486.7
8666.6 9790.2 10862.6 12106.2 13944.7 16292 16748.2 15538.3 14180.9 12789.8
11137.5 8919 6291.8 3045.9 1192.4 133.7 0
2512.2 2947.2 3449.6 3947.1 4332 4517 4438.3 4158.3 3804.6 3520.9
3268.4 3067.2 2923.4 2890.9 3162.2 3880.8 4948.2 6289.3 7942.9 9952.7
12156.2 14422.2 16686.9 18723 21036.4 23163.7 23702.4 22728.8 20872.7 18396.7
15140.8 10657.6 6916.7 3824.6 1844.8 213.7 0
2512.2 2949.7 3455.9 3947.1 4319.5 4484.5 4404.5 4132 3780.8 3465.9
3213.4 3015.9 2885.9 2904.7 3282.1 4129.5 5351.9 6954.2 8990.3 11307.5
13669.8 15982 18308 20705.2 23416.2 25387.2 25498.5 23943.6 21233.9 17649.3
13902.2 10326.4 6748 3925.8 1556.1 196.2 0
2512.2 2949.7 3443.4 3917.1 4258.3 4414.5 4395.8 4219.5 3948.3 3650.9
3385.9 3188.4 3052.2 3040.9 3338.4 4083.3 5175.7 6481.8 8007.9 9700.2
11391.3 13089.8 14722.1 16362 18609.2 20811.5 21400.2 20304 18440.5 16014.5
13306 10313.9 7767.9 4625.7 1756.1 155 0
2512.2 2915.9 3375.9 3807.1 4119.5 4279.5 4330.8 4302 4183.3 4004.6
3805.8 3614.6 3449.6 3360.9 3443.4 3847.1 4580.7 5526.9 6535.5 7470.4
8372.8 9165.2 9912.7 10957.6 12944.8 14940.9 14683.4 12988.6 11423.7 10040.2
8312.8 6246.8 4190.8 2038.5 572.4 70 0
2512.2 2914.7 3325.9 3704.6 3978.3 4130.8 4218.3 4274.5 4303.3 4312
4297 4254.5 4202 4144.5 4135.8 4237 4547 5089.4 5849.4 6714.3
7705.4 8935.3 10560.1 12669.9 14887.1 15304.6 12982.3 10032.7 7379.2 5373.2
4217 3080.9 2234.8 1314.9 366.2 15 0
2512.2 2845.9 3192.2 3510.9 3743.3 3883.3 3987.1 4077.1 4160.8 4267
4382 4497 4643.2 4783.2 4973.2 5256.9 5665.6 6249.3 7133 8337.8
9810.2 11518.7 13548.5 15818.3 16631.9 15433.3 12599.9 9455.2 6385.6 4605.7
3332.1 2223.5 1338.6 308.7 7.5 0 0
2512.2 2838.4 3163.4 3438.4 3648.4 3775.8 3869.6 3967.1 4059.6 4165.8
4295.8 4435.8 4609.5 4799.5 5036.9 5375.7 5843.1 6475.5 7310.4 8379.1
9762.7 11421.2 12958.6 13851 13681 12371.1 9943.9 7214.2 4629.5 3290.9
2271 1423.6 792.4 172.5 0 0 0
2512.2 2789.7 3084.7 3324.6 3503.4 3620.9 3702.1 3790.8 3884.6 3980.8
4102.1 4247 4415.8 4603.2 4828.2 5123.2 5519.4 6043.1 6713 7644.2
8857.8 10022.7 10593.8 10397.6 9708.9 8554.1 6734.3 4557 2461 1453.6
801.2 358.7 138.7 17.5 0 0 0
2512.2 2760.9 2989.7 3157.2 3283.4 3359.6 3413.4 3483.4 3544.6 3603.4
3685.8 3795.8 3925.8 4050.8 4184.5 4348.3 4540.8 4772 5055.7 5339.4
5425.7 5140.7 4419.5 3573.4 2631 1826.1 1289.9 931.1 653.7 469.9
317.5 190 106.2 47.5 8.7 0 0
2512.2 2689.7 2859.7 2984.7 3057.2 3094.7 3120.9 3132.2 3124.7 3095.9
3053.4 3030.9 3005.9 2945.9 2814.7 2627.2 2432.2 2246 2086 1977.3
1922.3 1872.3 1803.6 1687.3 1598.6 1529.8 1317.4 1067.4 704.9 493.7
352.5 245 162.5 70 10 0 0
2512.2 2618.5 2740.9 2833.4 2883.4 2895.9 2867.2 2789.7 2664.7 2502.2
2327.2 2186 2093.5 2037.3 1992.3 1926 1831 1739.8 1668.6 1631.1
1631.1 1641.1 1643.6 1633.6 1559.8 1397.3 1224.9 1109.9 934.9 751.2
544.9 357.5 195 76.2 5 0 0
2512.2 2561 2619.7 2687.2 2736 2731 2664.7 2536 2379.7 2233.5
2112.3 2026 1976 1938.5 1894.8 1827.3 1732.3 1617.3 1504.8 1416.1
1368.6 1374.8 1413.6 1439.8 1429.8 1386.1 1291.1 1137.4 966.1 804.9
653.7 513.7 373.7 217.5 93.7 0 0
2512.2 2483.5 2502.2 2549.7 2602.2 2627.2 2588.5 2503.5 2408.5 2323.5
2237.3 2139.8 2038.5 1939.8 1843.5 1742.3 1631.1 1513.6 1402.3 1311.1
1229.9 1161.1 1102.4 1064.9 1053.6 1049.9 1029.9 984.9 907.4 798.7
616.2 422.5 233.7 123.7 45 0 0
2512.2 2432.2 2386 2396 2472.2 2569.7 2646 2652.2 2598.5 2513.5
2414.7 2297.2 2161 2017.3 1881 1751.1 1627.3 1507.3 1399.8 1316.1
1254.9 1214.9 1182.4 1142.4 1081.1 984.9 884.9 812.4 747.4 674.9
579.9 448.7 288.7 167.5 55 0 0
2512.2 2371 2263.5 2247.3 2322.2 2511 2713.5 2808.4 2779.7 2672.2
2543.5 2412.2 2273.5 2119.8 1966 1816.1 1674.8 1544.8 1431.1 1343.6
1277.4 1231.1 1212.4 1199.9 1172.4 1112.4 1039.9 957.4 873.7 776.2
657.4 512.4 377.5 237.5 77.5 0 0
2512.2 2312.2 2151 2071 2109.8 2299.7 2578.5 2802.2 2855.9 2762.2
2606 2456 2317.2 2172.3 2028.5 1884.8 1742.3 1603.6 1482.3 1389.8
1312.4 1261.1 1223.6 1207.4 1183.6 1139.9 1077.4 1007.4 931.1 846.2
728.7 578.7 425 233.7 72.5 2.5 0
2512.2 2259.8 2082.3 1977.3 1992.3 2162.3 2419.7 2644.7 2770.9 2736
2604.7 2456 2317.2 2179.8 2044.8 1909.8 1769.8 1632.3 1512.3 1411.1
1324.9 1266.1 1222.4 1196.1 1168.6 1118.6 1044.9 964.9 884.9 791.2
674.9 522.4 380 202.5 55 0 0
2512.2 2249.8 2038.5 1892.3 1864.8 1977.3 2178.5 2408.5 2561 2576
2494.7 2368.5 2243.5 2127.3 2012.3 1888.5 1758.6 1627.3 1506.1 1402.3
1313.6 1249.9 1194.9 1144.9 1084.9 996.1 872.4 728.7 593.7 482.4
372.5 248.7 151.2 76.2 6.2 0 0
2512.2 2188.5 1928.5 1723.6 1622.3 1627.3 1691.1 1777.3 1846 1882.3
1882.3 1837.3 1779.8 1718.6 1651.1 1579.8 1509.8 1433.6 1342.4 1248.6
1158.6 1056.1 949.9 857.4 763.7 637.4 512.4 421.2 348.7 277.5
203.7 126.2 58.7 16.2 0 0 0
2512.2 2143.5 1844.8 1596.1 1442.3 1376.1 1354.9 1352.4 1344.9 1333.6
1309.9 1264.9 1211.1 1147.4 1072.4 1011.1 951.1 904.9 874.9 862.4
846.2 811.2 754.9 683.7 598.7 509.9 427.5 355 286.2 223.7
160 90 38.7 6.2 0 0 0
2512.2 2121 1788.6 1517.3 1338.6 1249.9 1203.6 1163.6 1118.6 1068.6
1023.6 987.4 946.1 912.4 872.4 832.4 789.9 734.9 673.7 622.4
569.9 522.4 481.2 448.7 412.5 367.5 317.5 267.5 213.7 163.7
111.2 70 33.7 1.2 0 0 0
2512.2 2102.3 1754.8 1476.1 1288.6 1188.6 1127.4 1068.6 1012.4 956.1
902.4 856.2 812.4 768.7 728.7 689.9 648.7 606.2 566.2 523.7
483.7 448.7 417.5 383.7 343.7 308.7 268.7 223.7 172.5 127.5
92.5 55 18.7 0 0 0 0
2512.2 2119.8 1766.1 1482.3 1279.9 1162.4 1083.6 1023.6 972.4 922.4
872.4 824.9 776.2 732.4 692.4 652.4 611.2 566.2 521.2 474.9
435 401.2 372.5 347.5 322.5 295 257.5 216.2 180 148.7
115 78.7 28.7 0 0 0 0
2512.2 2129.8 1778.6 1491.1 1274.9 1132.4 1048.6 994.9 947.4 897.4
849.9 802.4 759.9 719.9 682.4 642.4 602.4 557.4 512.4 467.4
427.5 398.7 375 355 331.2 298.7 255 218.7 191.2 162.5
127.5 85 33.7 10 0 0 0
2512.2 2129.8 1792.3 1502.3 1271.1 1108.6 1019.9 968.6 921.1 873.7
821.2 776.2 737.4 694.9 653.7 612.4 569.9 527.4 484.9 445
412.5 391.2 371.2 350 317.5 272.5 217.5 191.2 163.7 133.7
97.5 51.2 21.2 5 0 0 0
2512.2 2172.3 1846 1554.8 1302.4 1113.6 1013.6 959.9 912.4 872.4
826.2 782.4 739.9 698.7 656.2 614.9 572.4 531.2 492.4 457.4
428.7 406.2 383.7 356.2 316.2 252.5 190 163.7 137.5 108.7
77.5 45 23.7 10 2.5 0 0
2512.2 2197.3 1882.3 1591.1 1329.9 1131.1 1019.9 961.1 914.9 872.4
828.7 786.2 744.9 703.7 663.7 623.7 582.4 542.4 504.9 471.2
442.5 418.7 393.7 362.5 318.7 252.5 187.5 161.2 133.7 106.2
73.7 43.7 25 12.5 6.2 0 0
2512.2 2207.3 1906 1622.3 1354.9 1162.4 1024.9 967.4 916.1 879.9
838.7 797.4 757.4 717.4 678.7 641.2 601.2 561.2 523.7 486.2
456.2 431.2 405 376.2 322.5 256.2 198.7 173.7 145 116.2
82.5 50 30 18.7 11.2 5 0
2512.2 2277.3 2014.8 1743.6 1474.8 1238.6 1072.4 979.9 929.9 889.9
853.7 816.2 778.7 741.2 702.4 663.7 624.9 584.9 548.7 513.7
482.4 453.7 425 392.5 352.5 301.2 237.5 202.5 172.5 142.5
108.7 68.7 42.5 27.5 20 10 0
2512.2 2329.7 2113.5 1872.3 1614.8 1369.9 1164.9 1011.1 934.9 889.9
853.7 817.4 781.2 743.7 706.2 666.2 623.7 584.9 547.4 512.4
483.7 453.7 422.5 387.5 348.7 306.2 257.5 216.2 186.2 156.2
125 90 46.2 27.5 17.5 8.7 0
2512.2 2379.7 2228.5 2037.3 1823.6 1588.6 1358.6 1137.4 969.9 898.7
856.2 817.4 781.2 743.7 703.7 664.9 623.7 582.4 542.4 499.9
459.9 422.5 387.5 355 327.5 295 255 212.5 172.5 141.2
113.7 85 47.5 21.2 11.2 3.7 0
2512.2 2459.7 2387.2 2276 2096 1889.8 1683.6 1473.6 1201.1 982.4
878.7 829.9 789.9 751.2 713.7 674.9 634.9 594.9 553.7 509.9
468.7 427.5 390 355 321.2 286.2 248.7 212.5 172.5 131.2
101.2 71.2 45 23.7 11.2 5 0
2512.2 2542.2 2557.2 2542.2 2456 2321 2161 1983.5 1756.1 1462.3
1158.6 933.6 826.2 777.4 741.2 706.2 668.7 636.2 604.9 567.4
529.9 483.7 437.5 395 361.2 328.7 361.2 378.7 286.2 228.7
151.2 111.2 63.7 31.2 15 7.5 0
2512.2 2623.5 2732.2 2820.9 2855.9 2828.4 2739.7 2623.5 2514.7 2384.7
2186 1916 1599.8 1277.4 1016.1 877.4 837.4 807.4 754.9 707.4
671.2 638.7 592.4 558.7 588.7 611.2 514.9 391.2 237.5 177.5
132.5 96.2 65 37.5 18.7 6.2 0
2512.2 2706 2909.7 3099.7 3240.9 3322.1 3327.1 3280.9 3237.1 3223.4
3214.6 3177.2 3103.4 3010.9 2893.4 2757.2 2586 2422.2 2364.7 2579.7
3045.9 3489.6 3555.9 3082.2 2174.8 1288.6 761.2 478.7 331.2 242.5
183.7 132.5 90 51.2 20 5 0
2512.2 2785.9 3072.2 3355.9 3593.4 3745.8 3818.3 3843.3 3868.3 3912.1
3979.6 4067.1 4172 4268.3 4364.5 4437 4552 4758.2 5143.2 5773.1
6590.5 7476.7 8341.6 9006.5 9084 8460.3 7263 5674.4 3962.1 2476
1438.6 856.2 487.4 183.7 56.2 2.5 0
2512.2 2814.7 3145.9 3474.6 3747.1 3927.1 4017.1 4055.8 4092.1 4142
4210.8 4293.3 4400.8 4509.5 4627 4787 5017 5351.9 5846.9 6533
7444.2 8646.6 10286.4 12321.2 13633.5 13316 12342.4 11002.5 9556.5 8184.1
6780.5 5231.9 3580.9 2104.8 853.7 215 0
